JAJSH11B November 2014 – August 2019 DS90UB929-Q1
PRODUCTION DATA.
Configuration of the device may be done through the MODE_SEL[1:0] input pins, or through the configuration register bits. A pullup resistor and a pulldown resistor of suggested values may be used to set the voltage ratio of the MODE_SEL[1:0] inputs. See Table 5 and Table 6. These values will be latched into the register location during power-up:
MODE | SETTING | FUNCTION |
---|---|---|
EDID_SEL: Display ID Select | 0 | Look for remote EDID. If none found, use internal SRAM EDID. Can be overridden from register. Remote EDID address may be overridden from default 0xA0. |
1 | Use external local EDID. | |
AUX_I2S: AUX Audio Channel | 0 | HDMI audio. |
1 | HDMI + AUX audio channel. | |
EXT_CTL: External Controller Override | 0 | Internal HDMI control. |
1 | External HDMI control from I2C interface pins. | |
COAX: Cable Type | 0 | Enable FPD-Link III for twisted-pair cabling. |
1 | Enable FPD-Link III for coaxial cabling. | |
REM_EDID_LOAD: Remote EDID Load | 0 | Use internal SRAM EDID. |
1 | If available, remote EDID is copied into internal SRAM EDID. |
# | RATIO
VR4/VDD18 |
TARGET VR4
(V) |
SUGGESTED RESISTOR PULLUP R3 kΩ (1% tol) | SUGGESTED RESISTOR PULLDOWN R4 kΩ (1% tol) | EDID_SEL | AUX_I2S |
---|---|---|---|---|---|---|
1 | 0 | 0 | OPEN | Any value less than 100(1) | 0 | 0 |
2 | 0.208 | 0.374 | 118 | 30.9 | 0 | 1 |
3 | 0.553 | 0.995 | 82.5 | 102 | 1 | 0 |
4 | 0.668 | 1.202 | 68.1 | 137 | 1 | 1 |
# | RATIO
VR6/VDD18 |
TARGET VR6
(V) |
SUGGESTED RESISTOR PULLUP R5 kΩ (1% tol) | SUGGESTED RESISTOR PULLDOWN R6 kΩ (1% tol) | EXT_CTL | COAX | REM_EDID_LOAD | |
---|---|---|---|---|---|---|---|---|
1 | 0 | 0 | OPEN | Any value less than 100(1) | 0 | 0 | 0 | |
2 | 0.208 | 0.374 | 118 | 30.9 | 0 | 0 | 1 | |
3 | 0.323 | 0.582 | 107 | 51.1 | 0 | 1 | 0 | |
4 | 0.440 | 0.792 | 113 | 88.7 | 0 | 1 | 1 | |
5 | 0.553 | 0.995 | 82.5 | 102 | 1 | 0 | 0 | |
6 | 0.668 | 1.202 | 68.1 | 137 | 1 | 0 | 1 | |
7 | 0.789 | 1.420 | 56.2 | 210 | 1 | 1 | 0 | |
8 | 1 | 1.8 | Any value less than 100(1) | OPEN | 1 | 1 | 1 |
The strapped values can be viewed and/or modified in the following locations: