JAJSH15H October 2014 – June 2024 DLPC900
PRODUCTION DATA
BGA escape routing can be routed with 4mils width and 4mils spacing, as long as the escape nets are less than 1 inch long, to allow two traces to fit between vias. After signals escape the BGA field, trace widths can be widened to achieve the desired impedance and spacing.
All single-ended 50Ω signal must have a minimum spacing of 10-mils relative to other signals. Other special trace spacing requirements are listed in Table 9-7.
SIGNAL ON PIN | MINIMUM WIDTH | MINIMUM SPACE |
---|---|---|
VDDC, VDD18, VDD33 | 0.020 | 0.015 |
GND | 0.015 (1) | 0.005 |
PLLS_VAD, PLLM2_VDD, PLLD_VDD, PLLM1_VDD, PLLM1_VAD, PLLM2_VAD, PLLD_VAD | 0.012 (keep length less than 260mils) | 0.015 |
MOSCP, OCLKA | 0.020 (2) | |
SCA_(P,N), DDA_(P,N)_(15:00), SCB_(P,N), DDB_(P,N)_(15:00), DCKA_(P,N), DCKB_(P,N) | 0.030 (2) | |
USB_DAT_(P,N) | 0.030 (2) |