JAJSH22C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
The MSP low-power microcontrollers support the standard JTAG interface, which requires four signals for sending and receiving data. The JTAG signals are shared with general-purpose I/O. The TEST/SBWTCK pin enables the JTAG signals. In addition to these signals, the RST/NMI/SBWTDIO is required to interface with MSP430 development tools and device programmers. Table 9-6 lists the JTAG pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide. For details on using the JTAG interface, see MSP430 Programming With the JTAG Interface User's Guide.
DEVICE SIGNAL | DIRECTION | JTAG FUNCTION |
---|---|---|
P1.4/.../TCK | IN | JTAG clock input |
P1.5/.../TMS | IN | JTAG state control |
P1.6/.../TDI/TCLK | IN | JTAG data input, TCLK input |
P1.7/.../TDO | OUT | JTAG data output |
TEST/SBWTCK | IN | Enable JTAG pins |
RST/NMI/SBWTDIO | IN | External reset |
DVCC | – | Power supply |
DVSS | – | Ground supply |