JAJSH25B March 2019 – August 2019 LMK00804B-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VID | Differential input voltage swing, (VIH – VIL)(1) | 0.15 | 1.4 | V | ||||
VIC | Input common-mode voltage(1)(2) | 0.5 | VDD – 0.85 | V | ||||
IIH | Input high current(3) | CLK_N, CLK_P | VDD = 3.465 V,
VIN = 3.465 V |
150 | µA | |||
IIL | Input low current(3) | CLK_N, CLK_P | VDD = 3.465 V ,
VIN = 0 V |
–150 | µA |