JAJSH29A March 2019 – November 2023 INA185
PRODUCTION DATA
Figure 7-4 shows an example output response of a bidirectional configuration. With the REF pin connected to a reference voltage (2.5 V in this case), the output voltage is biased upwards by this reference level. The output rises above the reference voltage for positive differential input signals, and falls below the reference voltage for negative differential input signals.