JAJSH67F July 2012 – December 2022 ISO1540 , ISO1541
PRODUCTION DATA
The device enables a complete isolated I2C interface to be implemented within a small form factor having the features listed in Table 7-1.
PART NUMBER | CHANNEL DIRECTION | RATED ISOLATION(1) | MAXIMUM FREQUENCY |
---|---|---|---|
ISO1540 | Bidirectional (SCL) Bidirectional (SDA) | 2500 VRMS 4242 VPK | 1 MHz |
ISO1541 | Unidirectional (SCL) Bidirectional (SDA) |