JAJSH85B April 2019 – April 2019 TPS566235
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY VOLTAGE | ||||||
VIN | Input Voltage Range | 4.5 | 18 | V | ||
IVIN | VIN Supply Current | VEN = 3.3V,Non Switching | 108 | µA | ||
IVINSDN | VIN Shutdown Current | VEN = 0V | 3 | µA | ||
VCC OUTPUT | ||||||
VCC | VCC Output Voltage | VIN > 5.0V | 4.75 | 4.83 | 4.92 | V |
VIN = 4.5, no Load | 4.3 | 4.5 | V | |||
IVCC | VCC Current Limit | 20 | mA | |||
FEEDBACK VOLTAGE | ||||||
VFB | VFB Voltage | TJ = 25°C | 594 | 600 | 606 | mV |
TJ = -40 to 125°C | 591 | 600 | 609 | mV | ||
UVLO | ||||||
UVLO | VIN Under-Voltage Lockout | Wake up VIN voltage | 4.2 | 4.4 | V | |
Shut down VIN voltage | 3.6 | 3.7 | V | |||
Hysteresis VIN voltage | 500 | mV | ||||
LOGIC THRESHOLD | ||||||
VEN(ON) | EN Threshold High-level | 1.22 | 1.32 | 1.42 | V | |
VEN(OFF) | EN Threshold Low-level | 1.04 | 1.12 | 1.20 | V | |
IEN | EN Pull Down Current | VEN = 0.8V | 2 | µA | ||
IMODE | MODE Sourcing Current | 5 | µA | |||
MOSFET | ||||||
RDS(ON)H | High Side MOSFET Rds(on) | 25 | mΩ | |||
RDS(ON)L | Low Side MOSFET Rds(on) | 12 | mΩ | |||
DUTY CYCLE and FREQUENCY CONTROL | ||||||
FSW | Switching Frequency | 600 | kHz | |||
TMIN_ON | Minimum On-time | 50 | ns | |||
TMIN_OFF | Minimum Off-time | 200 | ns | |||
OOA Function | ||||||
TOOA | Mode Operation Period | 32 | µs | |||
SOFT START | ||||||
TSS | Soft Start Time | 1 | ms | |||
POWER GOOD | ||||||
TPGDLYLH | PG Low to High Delay | PG from low to high | 160 | µs | ||
TPGDLYHL | PG High to Low Delay | PG from high to low | 32 | µs | ||
VPGTH | PG Threshold | VFB falling (fault) | 85 | % | ||
VFB rising (good) | 90 | % | ||||
VFB rising (fault) | 115 | % | ||||
VFB falling (good) | 110 | % | ||||
IPGSK | PG Sink Current | VPG = 0.5V | 52 | mA | ||
IPGLK | PG Leak Current | VPG = 5.5V | 1 | µA | ||
CURRENT LIMIT | ||||||
IOCL | Over Current Threshold | Valley current set point | 6.6 | 7.6 | 8.6 | A |
INOCL | Negative Over Current Threshold | 3.4 | A | |||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | OVP Trip Threshold | VFB rising (fault) | 125 | % | ||
VFB falling (good) | 120 | % | ||||
tOVPDLY | OVP Prop Deglitch | 32 | µs | |||
VUVP | UVP Trip Threshold | VFB falling (fault) | 60 | % | ||
VFB rising (good) | 65 | % | ||||
tUVPDLY | UVP Prop Deglitch | 256 | µs | |||
THERMAL PROTECTION | ||||||
TOTP | OTP Trip Threshold(1) | 150 | °C | |||
TOTPHYS | OTP Hysteresis(1) | 20 | °C |