JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VMODULE | Total module voltage (VBAT,VLDOIN), full functionality available | 5.5 | 30 | V |
VMODULECOM | Total module voltage (VBAT ,VLDOIN ), communication bridge only | 4.75 | 30 | V |
VCELL | Cell differential voltage (VCn-VCn-1, n = 1 to 6) | –2 | 5 | V |
Cell common mode voltage (VCn-AVSS, n = 0 ) | 0 | 3 | V | |
VCELL | Cell common mode voltage (VCn-AVSS, n = 1 to 2) | 0 | 30 | V |
VCELL | Cell common mode voltage (VCn-AVSS, n = 3 to 6) | 3 | 30 | V |
CB | Cell Balancing pin common mode voltage (CBn-AVSS, n = 0) | 0 | 3 | V |
CB | Condition 1:Cell Balancing deferential voltage (CBn-CBn-1, n = 1 to 6) (meet condition 1 and 2) | 0 | 14 | V |
CB | Condition 2: Cell Balancing pin common mode voltage (CBn-AVSS, n = 1 to 6) (meet condition 1 and 2) | 0 | 30 | V |
VVIO | VIO input voltage | 1.8 | 5.25 | V |
VPROG | PROG input voltage for OTP programming | 7.4 | 7.8 | V |
PROG input voltage all other times | 0 | V | ||
VCELLBAL | Cell balancing current | 5 | 150 | mA |
IIO | GPIO*, RX, TX current | 3 | mA | |
Ambient temperature | –40 | 105 | °C |