JAJSHA7C February 2018 – February 2020 TPS2HB16-Q1
PRODUCTION DATA.
The device monitors the supply voltage VBB to prevent unpredicted behaviors in the event that the supply voltage is too low. When the supply voltage falls down to VUVLOF, the output stage is shut down automatically. When the supply rises up to VUVLOR, the device turns back on.
During an initial ramp of VBB from 0 V at a ramp rate slower than 1 V/ms, VEN pin will have to beBB held low until VBB is above UVLO threshold (with respect to board ground) and the supply voltage to the device has reliably reached above the UVLO condition. For best operation, ensure that VBB has risen above UVLO before setting the VEN pin to high.