JAJSHC8B May 2019 – October 2019 TLV320ADC3140
PRODUCTION DATA.
Figure 49 and Figure 50 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 384 kHz or 352.8 kHz. Table 29 lists the specifications for a decimation filter with an 384-kHz or 352.8-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.212 × fS | –0.05 | 0.05 | dB | |
Stop-band attenuation | Frequency range is 0.58 × fS to 4 × fS | 70.0 | dB | ||
Frequency range is 4 × fS onwards | 108.8 | ||||
Group delay or latency | Frequency range is 0 to 0.212 × fS | 7.2 | 1/fS |