JAJSHF6A May 2019 – August 2020 TMP390
PRODUCTION DATA
In this example, VDD can be ≥ 3 V. The output pins may be tied to a switch to control a fan or other analog circuitry. Figure 8-3 uses 10-kΩ pullup resistors at the OUTA and OUTB outputs. Place a 0.1-µF bypass capacitor close to the TMP390 device to reduce noise coupled from the power supply. If needed, the output of multiple parts can be connected together.