JAJSHG4 May 2019
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The I2C address for the device is determined by connecting external resistors on the ADDR pin. The device address is determined at power-up based on the resistor values. The device retains this address until the next power-up event, until the next device reset, or until the device receives a command to program its own address. Figure 4 shows a connection diagram for the ADDR pin and Table 5 lists the resistor values for selecting different addresses of the device.
RESISTORS | ADDRESS | |
---|---|---|
R1(2) | R2(2) | |
0 Ω | DNP(1) | 001 0111b (17h) |
11 kΩ | DNP(1) | 001 0110b (16h) |
33 kΩ | DNP(1) | 001 0101b (15h) |
100 kΩ | DNP(1) | 001 0100b (14h) |
DNP(1) | 0 Ω or DNP(1) | 001 0000b (10h) |
DNP(1) | 11 kΩ | 001 0001b (11h) |
DNP(1) | 33 kΩ | 001 0010b (12h) |
DNP(1) | 100 kΩ | 001 0011b (13h) |