JAJSHG4 May 2019
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The digital outputs can be set to logic 1 or logic 0 in response to the triggers. The value to be updated on the digital output when a trigger event occurs can be configured in the GPO_VALUE_ON_TRIGGER register.