JAJSHH9H May   2008  – May 2019 DS90LV028AQ-Q1

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      機能図
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Descriptions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Performance Curves
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Detailed Design Procedure
        1. 9.2.1.1 Power Decoupling Recommendations
        2. 9.2.1.2 Termination
        3. 9.2.1.3 Input Failsafe Biasing
        4. 9.2.1.4 Probing LVDS Transmission Lines
        5. 9.2.1.5 Cables and Connectors, General Comments
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Differential Traces
      2. 10.1.2 PC Board Considerations
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
    2. 11.2 コミュニティ・リソース
    3. 11.3 商標
    4. 11.4 静電気放電に関する注意事項
    5. 11.5 Glossary
  12. 12メカニカル、パッケージ、および注文情報

Switching Characteristics(11)

Over Supply Voltage and Operating Temperature ranges, unless otherwise specified.(2)(4)(5)
Symbol Parameter Conditions Min Typ Max Units
tPHLD Differential Propagation Delay High to Low CL = 15 pF 1 1.6 2.5 ns
tPLHD Differential Propagation Delay Low to High VID = 200 mV 1 1.7 2.5 ns
tSKD1 Differential Pulse Skew |tPHLD − tPLHD| (6) (Figure 15 and Figure 16) 0 50 650 ps
tSKD2 Differential Channel-to-Channel Skew-same device (7) 0 0.1 0.5 ns
tSKD3 Differential Part to Part Skew (8) 0 1 ns
tSKD4 Differential Part to Part Skew (9) 0 1.5 ns
tTLH Rise Time 325 800 ps
tTHL Fall Time 225 800 ps
fMAX Maximum Operating Frequency (10) 250 MHz
Current into device pins is defined as positive. Current out of device pins is defined as negative. All voltages are referenced to ground unless otherwise specified (such as VID).
All typicals are given for: VCC = +3.3V and TA = +25°C.
Output short circuit current (IOS) is specified as magnitude only, minus sign indicates direction only. Only one output should be shorted at a time, do not exceed maximum junction temperature specification.
CL includes probe and jig capacitance.
Generator waveform for all tests unless otherwise specified: f = 1 MHz, ZO = 50Ω, tr and tf (0% to 100%) ≤ 3 ns for RIN.
tSKD1 is the magnitude difference in differential propagation delay time between the positive-going-edge and the negative-going-edge of the same channel.
tSKD2 is the differential channel-to-channel skew of any event on the same device. This specification applies to devices having multiple receivers within the integrated circuit.
tSKD3, part to part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices at the same VCC and within 5°C of each other within the operating temperature range.
tSKD4, part to part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices over the recommended operating temperature and voltage ranges, and across process distribution. tSKD4 is defined as |Max − Min| differential propagation delay.
fMAX generator input conditions: tr = tf < 1 ns (0% to 100%), 50% duty cycle, differential (1.05V to 1.35 peak to peak). Output criteria: 60%/40% duty cycle, VOL (max 0.4V), VOH (min 2.7V), load = 15 pF (stray plus probes).
These parameters are specified by design. The min/max limits are not tested in production and are based on statistical analysis of the device performance over PVT (process, voltage, temperature) ranges.