JAJSHK4E March 2015 – August 2021 TPS65982
PRODUCTION DATA
Two I2C interfaces provide interface to the digital core from the system. These interfaces are master/slave configurable and support low-speed and full-speed signaling. See the Section 9.5.2 section for more information.