JAJSHM2D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
In automotive applications, some LIN nodes in a system can be unpowered, ignition supplied, while others in the network remains powered by the battery. The TLIN1021-Q1 has extremely low unpowered leakage current from the bus so an unpowered node does not affect the network or load it down.