JAJSHM3A June 2019 – April 2024 LM5163-Q1
PRODUCTION DATA
VIN = 24 V | IOUT = 0 A |
VIN = 24 V | IOUT = 0 A |
VIN = 24 V | IOUT = 0 A |
VIN = 24 V | Load = Short to 0 A |
VIN = 24 V | IOUT = 0 A |
VIN = 24 V | IOUT = 0.125 A to 0.5 A at 0.1 A/μs |
VIN = 24 V | IOUT = 0.5 A (Resistive) |
VIN = 24 V | IOUT = 0.5 A (Resistive) |
VIN = 24 V | Load = 0 A to Short |
VIN = 24 V | Load = 0 A to Short to 0 A |
VIN = 24 V | IOUT = 0.5 A |