JAJSHN4D June 2019 – December 2021 BQ25618 , BQ25619
PRODUCTION DATA
The device with the PSEL pin directly takes the USB PHY device output to decide whether the input is a USB host or charging port. When the device operates in host-control mode, the host needs the INDET_EN bit set to 1 to update the IINDPM register. When the device is in default mode, the PSEL value updates IINDPM in real time.
INPUT DETECTION | PSEL PIN | INPUT CURRENT LIMIT (ILIM) | VBUS_STAT |
---|---|---|---|
USB SDP | HIGH | 500 mA | 001 |
Adapter | LOW | 2.4 A | 011 |