JAJSHP6A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
This register is the digital signal processor (DSP) configuration register 1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DVOL_GANG | BIQUAD_CFG[1:0] | DISABLE_
SOFT_STEP |
DRE_AGC_
SEL |
Reserved | |||
R/W-0h | R/W-2h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DVOL_GANG | R/W | 0h | DVOL control ganged across channels.
0d = Each channel has its own DVOL CTRL settings as programmed in the CHx_DVOL bits 1d = All active channels must use the channel 1 DVOL setting (CH1_DVOL) irrespective of whether channel 1 is turned on or not |
6-5 | BIQUAD_CFG[1:0] | R/W | 2h | Number of biquads per channel configuration.
0d = No biquads per channel; biquads are all disabled 1d = 1 biquad per channel 2d = 2 biquads per channel 3d = 3 biquads per channel |
4 | DISABLE_SOFT_STEP | R/W | 0h | Soft-stepping disable during DVOL change, mute, and unmute.
0d = Soft-stepping enabled 1d = Soft-stepping disabled |
3 | DRE_AGC_SEL | R/W | 0h | DRE or AGC selection when is enabled for any channel.
0d = DRE is selected 1d = AGC is selected |
2-0 | Reserved | R/W | 0h | Reserved |