JAJSHP6A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
Table 133 lists the design parameters for this application.
KEY PARAMETER | SPECIFICATION | |||
---|---|---|---|---|
AVDD | 3.3 V | |||
AVDD supply current consumption | > 23 mA (PLL on, four-channel recording, fS = 48 kHz) | |||
IOVDD | 1.8 V or 3.3 V | |||
Maximum MICBIAS current | 10 mA (MICBIAS voltage is the same as AVDD) |