JAJSHZ5D September 2019 – November 2023 UCC21750-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPDHL | Propagation delay time – High to Low | 60 | 90 | 130 | ns | |
tPDLH | Propagation delay time – Low to High | 60 | 90 | 130 | ||
PWD | Pulse width distortion |tPDHL – tPDLH| | 30 | ||||
tsk-pp | Part to Part skew | Rising or Falling Propagation Delay | 30 | |||
tr | Driver output rise time | CL = 10 nF | 33 | |||
tf | Driver output fall time | CL = 10 nF | 27 | |||
fMAX | Maximum switching frequency | 1 | MHz |