JAJSI46C February 2019 – January 2023 UCC21750
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 68.3°C/W, VDD = 15 V, VEE = –5 V, TJ = 150°C, TA = 25°C | 61 | mA | ||
RθJA = 68.3°C/W, VDD = 20 V, VEE = –5 V, TJ = 150°C, TA = 25°C | 49 | |||||
PS | Safety input, output, or total power | RθJA = 68.3°C/W, VDD = 20 V, VEE = –5 V, TJ = 150°C, TA = 25°C | 1220 | mW | ||
TS | Safety temperature | 150 | °C |