JAJSIB5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
The RF output buffer type is open-collector that requires an external pullup to VCC. This component may be a 50-Ω resistor or an inductor. The inductor has less controlled impedance, but higher power. For the inductor case, it is often helpful to follow this with a resistive pad. The output power can be programmed to various levels or disabled while still keeping the PLL in lock.
fOUT | RESTRICTIONS | COMMENTS |
---|---|---|
10 MHz ≤ fOUT ≤ 5 GHz | None | At lower frequencies, the output buffer impedance is high, so the 50-Ω pullup will make the output impedance look somewhat like 50 Ω. |
5 GHz ≤ fOUT ≤ 10 GHz | OUTx_PWR ≤ 31 | In this range, parasitic inductances have some impact, so the output setting is restricted. |
10 GHz < fOUT | OUTx_PWR ≤ 20 | At these higher frequency ranges, it is best to keep below 20 for highest power and optimal noise floor. |