JAJSIB5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
R40 is shown in Figure 7-50 and described in Table 7-60.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASH_SEED[31:16] | |||||||||||||||
R/W-0x0 | |||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | MASH_SEED[31:16] | R/W | 0x0 | Upper 16 bits of MASH_SEED. MASH_SEED sets the initial state of the fractional engine. Useful for producing a phase shift and fractional spur optimization. |