JAJSIB5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
R34 is shown in Figure 7-44 and described in Table 7-54.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0x2 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PLL_N[18:16] | ||||||
R/W-0x2 | R/W-0x0 | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-3 | RESERVED | R/W | 0x2 | Program 0x0 to this field. |
2-0 | PLL_N[18:16] | R/W | 0x0 | Upper 3 bits of N divider, total 19 bits, split as 16 + 3. |