JAJSIB5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
R46 is shown in Figure 7-56 and described in Table 7-66.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0x1FC | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | OUTB_MUX | ||||||
R/W-0x1FC | R/W-0x0 | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-2 | RESERVED | R/W | 0x1FC | Program 0x1FF to this field. |
1-0 | OUTB_MUX | R/W | 0x0 | Selects the input source to RFOUTB. 0x0 = Channel divider 0x1 = VCO 0x2 = SYSREF 0x3 = Reserved |