JAJSIF2C June 2021 – January 2022 UCC27614
PRODUCTION DATA
When selecting the gate driver device for an end application, some design considerations must be evaluated in order to make the most appropriate selection. Following are some of the design parameters that should be used when selecting the gate driver device for an end application: input-to-output configuration, the input threshold type, bias supply voltage levels, peak source and sink currents, availability of independent enable and disable functions, propagation delay, power dissipation, and package type. See the example design parameters and requirements in Table 8-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input to output logic | Non-inverting |
Input threshold type | TTL |
Bias supply voltage levels | +18 V |
Negative output low voltage | N/A |
dVDS/dt(1) | 100 V/ns |
Enable function | Yes |
Disable function | N/A |
Propagation delay | <30 ns |
Power dissipation | <1 W |
Package type | SON8 or SOIC8 |