over operating free-air temperature range (unless otherwise noted)(1)(2)(3)
|
MIN |
MAX |
UNIT |
Supply
voltage |
VDD |
–0.3 |
30 |
V |
Output Voltage
(DC) |
VOUT |
–0.3 |
VDD +0.3 |
V |
Output Voltage
(200-ns Pulse) |
VOUT |
–2 |
VDD +3 |
V |
Input Voltage IN, EN, IN+, IN– |
–10 |
30 |
V |
Operating junction temperature, TJ |
–40 |
150 |
°C |
Lead temperature |
Soldering, 10 s |
|
300 |
°C |
Reflow |
|
260 |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended Operating
Conditions. If outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) All voltages are with respect to GND unless otherwise noted. Currents are
positive into, negative out of the specified terminal. See
Section 6.4 of
the data sheet for thermal limitations and considerations of packages.
(3) These devices are sensitive to electrostatic discharge; follow proper device handling procedures.