JAJSIF7K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
NO. | PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
RMII4 | tsu(rxdV-ref_clkH) | Setup time, RMII[x]_RXD[1:0] valid before RMII[x]_REF_CLK rising edge | 4 | ns | ||
tsu(crs_dvV-ref_clkH) | Setup time, RMII[x]_CRS_DV valid before RMII[x]_REF_CLK rising edge | 4 | ns | |||
tsu(rx_erV-ref_clkH) | Setup time, RMII[x]_RX_ER valid before RMII[x]_REF_CLK rising edge | 4 | ns | |||
RMII5 | th(ref_clkH-rxdV) | Hold time, RMII[x]_RXD[1:0] valid after RMII[x]_REF_CLK rising edge | 2 | ns | ||
th(ref_clkH-crs_dvV) | Hold time, RMII[x]_CRS_DV valid after RMII[x]_REF_CLK rising edge | 2 | ns | |||
th(ref_clkH-rx_erV) | Hold time, RMII[x]_RX_ER valid after RMII[x]_REF_CLK rising edge | 2 | ns |
Section 6.9.5.4.2.3 and present switching characteristics for CPSW9G RMII transmit.