JAJSIF7K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
Table 6-45, Table 6-46, and Figure 6-47 present timing requirements and switching characteristics for MDIO.
NO. | PARAMETER(1) | MIN | MAX | UNIT | |
---|---|---|---|---|---|
MDIO1 | tsu(mdioV-mdcH) | Setup time, MDIO[x]_MDIO valid before MDIO[x]_MDC high | 90 | ns | |
MDIO2 | th(mdcH-mdioV) | Hold time, MDIO[x]_MDIO valid after MDIO[x]_MDC high | 0 | ns |
NO. | PARAMETER(1) | MIN | MAX | UNIT | |
---|---|---|---|---|---|
MDIO3 | tc(mdc) | Cycle time, MDIO[x]_MDC | 400 | ns | |
MDIO4 | tw(mdcH) | Pulse Duration, MDIO[x]_MDC high | 160 | ns | |
MDIO5 | tw(mdcL) | Pulse Duration, MDIO[x]_MDC low | 160 | ns | |
MDIO7 | td(mdcL-mdioV) | Delay time, MDIO[x]_MDC falling edge to MDIO[x]_MDIO valid | -150 | 150 | ns |