JAJSIF7K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Controller Area Network Interface, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
The device has multiple MCAN modules. MCANn is a generic prefix applied to MCAN signal names, where n represents the specific MCAN module.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 2 | 15 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 5 | 20 | pF |
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
M1 | td(MCAN_TX) | Delay time, transmit shift register to MCANn_TX pin(1) | 10 | ns | |
M2 | td(MCAN_RX) | Delay time, MCANn_RX pin to receive shift register(1) | 10 | ns |
For more information, see Controller Area Network (MCAN) section in Peripherals chapter in the device TRM.