JAJSIG0A January 2020 – February 2022 BQ25616
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
VVBUS voltage range | 4-V to 13.5-V |
Input current limit ( D+/D– Detection) | 2.4-A |
Fast charge current limit ( ICHG pin) | ICHG pin |
Minimum system voltage | 3.5-V |
Battery regulation voltage ( VSET pin ) | 4.2-V |