JAJSIG0A January 2020 – February 2022 BQ25616
PRODUCTION DATA
The device indicates the charging state on the open drain STAT pin. The STAT pin can drive an LED.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge) | LOW |
Charging termination (top off timer may be running) | HIGH |
Sleep mode, charge disable, Boost mode | HIGH |
Charge suspend (input overvoltage, TS fault, safety timer fault, or system overvoltage) | Blinking at 1 Hz |