JAJSIG0A January 2020 – February 2022 BQ25616
PRODUCTION DATA
After the input current limit is set, the converter is enabled and the HSFET and LSFET start switching. The system voltage is powered from the converter instead of the battery. If battery charging is disabled, the BATFET turns off. Otherwise, the BATFET stays on to charge the battery.
The device provides soft start when the system rail is ramping up. When the system rail is below VBAT_SHORT, the input current is limited to 200 mA . The system load should be appropriately planned not to exceed the 200-mA IINDPM limit. After the system rises above VBAT_SHORTZ, the device input current limit is the value set the by ILIM pin .
As a battery charger, the device deploys a highly efficient 1.5-MHz step-down switching regulator. The fixed frequency oscillator keeps tight control of the switching frequency under all conditions of input voltage, battery voltage, charge current, and temperature simplifying output filter design.
The converter supports PFM operation by default for fast transient response during system voltage regulation and better light load efficiency.