JAJSIG0A January   2020  – February 2022 BQ25616

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. Revision History
  5. 概要 (続き)
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Timing Requirements
    7. 8.7 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Power-On-Reset (POR)
      2. 9.3.2 Device Power Up From Battery Without Input Source
      3. 9.3.3 Power Up From Input Source
        1. 9.3.3.1 Power Up ACFET
        2. 9.3.3.2 Power Up REGN LDO
        3. 9.3.3.3 Poor Source Qualification
        4. 9.3.3.4 Input Source Type Detection (IINDPM Threshold)
          1. 9.3.3.4.1 D+/D– Detection Sets Input Current Limit
        5. 9.3.3.5 Input Voltage Limit Threshold Setting (VINDPM Threshold)
        6. 9.3.3.6 Power Up Converter in Buck Mode
      4. 9.3.4 Boost Mode Operation From Battery
      5. 9.3.5 Standalone Charger
      6. 9.3.6 Power Path Management
        1. 9.3.6.1 Narrow VDC Architecture
        2. 9.3.6.2 Dynamic Power Management
        3. 9.3.6.3 Supplement Mode
      7. 9.3.7 Battery Charging Management
        1. 9.3.7.1 Autonomous Charging Cycle
        2. 9.3.7.2 Battery Charging Profile
        3. 9.3.7.3 Charging Termination
        4. 9.3.7.4 Thermistor Qualification
          1. 9.3.7.4.1 JEITA Guideline Compliance During Charging Mode (BQ25616J)
          2. 9.3.7.4.2 Hot/Cold Temperature Window During Charging Mode (BQ25616)
          3. 9.3.7.4.3 Boost Mode Thermistor Monitor During Battery Discharge Mode
        5. 9.3.7.5 Charging Safety Timer
      8. 9.3.8 Status Outputs ( PG, STAT)
        1. 9.3.8.1 Power Good Indicator ( PG Pin )
        2. 9.3.8.2 Charging Status Indicator (STAT)
      9. 9.3.9 Protections
        1. 9.3.9.1 Input Current Limit
        2. 9.3.9.2 Voltage and Current Monitoring in Buck Mode
          1. 9.3.9.2.1 Input Overvoltage Protection (ACOV)
          2. 9.3.9.2.2 System Overvoltage Protection (SYSOVP)
        3. 9.3.9.3 Voltage and Current Monitoring in Boost Mode
          1. 9.3.9.3.1 Boost Mode Overvoltage Protection
        4. 9.3.9.4 Thermal Regulation and Thermal Shutdown
          1. 9.3.9.4.1 Thermal Protection in Buck Mode
          2. 9.3.9.4.2 Thermal Protection in Boost Mode
        5. 9.3.9.5 Battery Protection
          1. 9.3.9.5.1 Battery Overvoltage Protection (BATOVP)
          2. 9.3.9.5.2 Battery Overdischarge Protection
          3. 9.3.9.5.3 System Overcurrent Protection
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 BQ25616/616J Application without External OVP
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Inductor Selection
          2. 10.2.1.2.2 Input Capacitor and Resistor
          3. 10.2.1.2.3 Output Capacitor
        3. 10.2.1.3 Application Curves
      2. 10.2.2 BQ25616/616J Application with External OVP
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Third-Party Products Disclaimer
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 サポート・リソース
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Standalone Charger

The BQ25616/616J is a standalone device without host control. Any change on CE, ICHG and ILIM pins will cause a real time internal reference change. Charging is enabled or disabled via the CE pin. D+/D– and ILIM pins control the input current limit settings. D+/D– detection and VSET pin setting only takes effect upon adapter plug-in.

Charge current must be programmed to a value within a range of 300 mA to 3000 mA with a pull-down resistor on the ICHG pin. The charge current is set as:

Equation 1. IICHG = KICHG/RICHG

Input current limit must be programmed to a value within a range of 500 mA to 3200 mA with a pull-down resistor on the ILIM pin. The input current limit is set as:

Equation 2. IIINDPM = KILIM/RILIM

The battery regulation voltage is programmed with a pull-down resistor on the VSET pin as follows:

  • RVSET > 50 kΩ (float pin): VREG = 4.20 V
  • RVSET < 500 Ω (short pin): VREG = 4.35 V
  • 5kΩ < RVSET < 25 kΩ: VREG = 4.10 V
Table 9-3 Standalone Device Configuration
BQ25616/616J
USB OTG 5 V/1.2 A
USB Detection D+/D–
VINDPM 4.3 V and VBAT + 200 mV
VBUS Operating Range 4 V - 13.5 V
VREG VSET pin (4.20 V, 4.35 V, or 4.10 V)
Safety Timer 10 hr fast charge
Pre-charge Timer 2 hr
IPRECHG 5% of ICHG
ITERM 5% of ICHG
Charging Temperature Profile JEITA 0-60°C (BQ25616J), Hot/Cold 0-45°C (BQ25616)
OTG Temperature Profile –20°C to +60°C

If a fault is detected, the STAT pin will blink at 1 Hz.  STAT pin will stop blinking when the fault goes away. All faults will be reset upon adapter re-connection. A boost mode fault will be cleared either by adapter re-connection or toggling of the OTG pin.