JAJSIL6B February 2020 – October 2024 ADC09DJ1300-Q1 , ADC09QJ1300-Q1 , ADC09SJ1300-Q1
PRODUCTION DATA
Input full-scale voltage (VFS) adjustment is available, in fine increments, through FS_RANGE. All inputs are set to the same full-scale voltage setting. The available adjustment range is specified in the Recommended Operating Conditions table. Larger full-scale voltages improve SNR and noise floor (in dBFS/Hz) performance.