JAJSIM3C March 2020 – May 2024 TPA6211T-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Output offset voltage (measured differentially) | VI = 0-V differential, Gain = 1 V/V, VDD = 5.5 V | –9 | 0.3 | 9 | mV | |
PSRR | Power supply rejection ratio | VDD = 2.5 V to 5.5 V | –85 | –60 | dB | ||
VIC | Common mode input range | VDD = 2.5 V to 5.5 V | 0.5 | VDD – 0.8 | V | ||
CMRR | Common mode rejection ratio | VDD = 5.5 V, VIC = 0.5 V to 4.7 V | –63 | –40 | dB | ||
VDD = 2.5 V, VIC = 0.5 V to 1.7 V | –63 | –40 | |||||
Low-output swing | RL = 4 Ω, VIN+ = VDD,
VIN+ = 0 V, Gain = 1 V/V, VIN– = 0 V or VIN– = VDD |
VDD = 5.5 V | 0.45 | V | |||
VDD = 3.6 V | 0.37 | ||||||
VDD = 2.5 V | 0.26 | 0.4 | |||||
Low-output swing (only for TPA6211HTDGNRQ1) | RL = 4 Ω, VIN+ = VDD, VIN+ = 0
V, Gain = 1 V/V, VIN– = 0 V or VIN– = VDD TA = 105°C |
VDD = 2.5 V | 0.46 | ||||
High-output swing | RL = 4 Ω, VIN+ = VDD,
VIN– = VDD, Gain = 1 V/V, VIN– = 0 V or VIN+ = 0 V |
VDD = 5.5 V | 4.95 | V | |||
VDD = 3.6 V | 3.18 | ||||||
VDD = 2.5 V | 2 | 2.13 | |||||
High-output swing (only for TPA6211HTDGNRQ1) | RL = 4 Ω, VIN+ = VDD, VIN– =
VDD, Gain = 1 V/V, VIN– = 0 V or VIN+ = 0 V TA = 105°C |
VDD = 2.5 V | 1.95 | ||||
| IIH | | High-level input current, shutdown | VDD = 5.5 V, VI = 5.8 V | 58 | 100 | µA | ||
| IIH | | High-level input current, shutdown (only for TPA6211HTDGNRQ1) | VDD = 5.5 V, VI = 5.8 V TA = 105°C |
115 | µA | |||
| IIL | | Low-level input current, shutdown | VDD = 5.5 V, VI = –0.3 V | 3 | 100 | µA | ||
| IIL | | Low-level input current, shutdown (only for TPA6211HTDGNRQ1) | VDD = 5.5 V, VI = –0.3 V TA = 105°C |
115 | µA | |||
IQ | Quiescent current | VDD = 2.5 V to 5.5 V, no load | 4 | 5 | mA | ||
IQ | Quiescent current (only for TPA6211HTDGNRQ1) | VDD = 2.5 V to 5.5 V, no load TA = 105°C |
5.7 | mA | |||
I(SD) | Supply current | VSHUTDOWN ≤ 0.5 V, VDD = 2.5 V to 5.5 V, RL = 4 Ω | 0.01 | 1 | µA | ||
I(SD) | Supply current (only for TPA6211HTDGNRQ1) | VSHUTDOWN ≤ 0.5 V,
VDD = 2.5 V to 5.5 V, RL = 4 Ω TA = 105°C |
1.25 | µA | |||
Gain | RL = 4 Ω | ![]() |
![]() |
![]() |
V/V | ||
Gain (only for TPA6211HTDGNRQ1) | RL = 4 Ω TA = 105°C |
![]() |
V/V | ||||
Resistance from shutdown to GND | 100 | kΩ |