JAJSIP6H March 2020 – July 2024 TPS7A20
PRODUCTION DATA
PRODUCT (1) (2) | VOUT |
---|---|
TPS7A20xx(x)Pyyyz | xx(x) is the nominal output
voltage. For output voltages with a resolution of
100 mV, two digits are used in the ordering
number; otherwise, three digits are used (for
example, 28 = 2.8V; 125 = 1.25V). P indicates an active output discharge feature. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces for DQN and DBV; 12000 pieces for YCJ and YCK). |