JAJSIP6H March 2020 – July 2024 TPS7A20
PRODUCTION DATA
Designed to meet the needs of sensitive RF and analog circuits, the TPS7A20 provides low noise, high PSRR, low quiescent current, as well as low line and load transient response figures. Using innovative design techniques, the TPS7A20 offers class-leading noise performance without the need for a separate noise filter capacitor.
The TPS7A20 is designed to operate with a single 1-µF input capacitor and a single 1-µF ceramic output capacitor.