JAJSIP6H March 2020 – July 2024 TPS7A20
PRODUCTION DATA
The device has an independent undervoltage lockout (UVLO) circuit that monitors the input voltage, allowing a controlled and consistent turn on and off of the output voltage. To prevent the device from turning off if the input drops during turn on, the UVLO has hysteresis as specified in the Electrical Characteristics table.