JAJSIY2D april 2019 – may 2023 TPS7H4001-SP
PRODMIX
In internal oscillator mode, a resistor is connected between the RT pin and GND to configure the switching frequency, fSW, of the device. The switching frequency is adjustable from 100 kHz to 1 MHz depending on the RT resistor value, which can be calculated using Equation 4. Figure 8-4 shows the relationship curve between the RT resistor value and the configurable switching frequency range. It is recommended that the SYNC2 pin be connected to GND for this mode of operation.
where