JUNCTION TEMPERATURE (TJ)(1)(2) |
OPERATING CONDITION |
NOMINAL CVDD VOLTAGE (V) |
POWER-ON HOURS [POH] (HOURS) |
–40°C |
100% duty cycle |
1.2 |
600 (6%) |
75°C |
2000 (20%) |
95°C |
6500 (65%) |
125°C |
900 (9%) |
(1) This information is provided solely for your convenience and does
not extend or modify the warranty provided under TI's standard terms and
conditions for TI semiconductor products.
(2) The specified POH are applicable with max Tx output power settings using the
default firmware gain tables. The specified POH would not be applicable, if the
Tx gain table is overwritten using an API.