JAJSIZ9D April 2020 – January 2022 AWR6443 , AWR6843
PRODUCTION DATA
PARAMETER | TYP | UNIT |
---|---|---|
ADC supply | 1.8 | V |
ADC unbuffered input voltage range | 0 – 1.8 | V |
ADC buffered input voltage range(1) | 0.4 – 1.3 | V |
ADC resolution | 10 | bits |
ADC offset error | ±5 | LSB |
ADC gain error | ±5 | LSB |
ADC DNL | –1/+2.5 | LSB |
ADC INL | ±2.5 | LSB |
ADC sample rate(2) | 625 | Ksps |
ADC sampling time(2) | 400 | ns |
ADC internal cap | 10 | pF |
ADC buffer input capacitance | 2 | pF |
ADC input leakage current | 3 | uA |