JAJSJ69L August 1999 – November 2024 TL331 , TL331B , TL391B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VS = 5 to 36V | –2.5 | ±0.37 | 2.5 | mV | |
VS = 5 to 36V, TA = –40°C to +125°C | –4 | 4 | |||||
IB | Input bias current | –3.5 | –25 | nA | |||
TA = –40°C to +125°C | –50 | nA | |||||
IOS | Input offset current | –10 | ±0.5 | 10 | nA | ||
TA = –40°C to +125°C | –25 | 25 | nA | ||||
VCM | Input voltage range | VS = 3 to 36V | (V–) – 0.1 | (V+) – 1.5 | V | ||
VS = 3 to 36V, TA = –40°C to +125°C | (V–) – 0.05 | (V+) – 2.0 | V | ||||
AVD | Large signal differential voltage amplification | VS = 15V, VO = 1.4V to 11.4V; RL ≥ 15k to (V+) | 50 | 200 | V/mV | ||
VOL | Low level output Voltage {swing from (V–)} | ISINK ≤ 4mA, VID = -1V | 110 | 400 | mV | ||
ISINK ≤ 4mA, VID = -1V TA = –40°C to +125°C | 550 | mV | |||||
IOH-LKG | High-level output leakage current | (V+) = VO = 5V; VID = 1V | 0.1 | 20 | nA | ||
IOH-LKG | High-level output leakage current | (V+) = VO = 36V; VID = 1V; TA = –40°C to +125°C | 1000 | nA | |||
IOL | Low level output current | VOL = 1.5V; VID = -1V; VS = 5V | 6 | 18 | mA | ||
IQ | Quiescent current | VS = 5V, no load | 210 | 330 | µA | ||
VS = 36V, no load, TA = –40°C to +125°C | 275 | 430 | µA |