JAJSJ98B June 2020 – April 2022 UCC27288
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IDD | VDD quiescent current | VLI = VHI = 0 | 0.36 | 0.45 | mA | |
IDDO | VDD operating current | f = 500 kHz, CLOAD = 0 | 2.2 | 4.5 | mA | |
IHB | HB quiescent current | VLI = VHI = 0 V | 0.2 | 0.4 | mA | |
IHBO | HB operating current | f = 500 kHz, CLOAD = 0 | 2.5 | 4 | mA | |
IHBS | HB to VSS quiescent current | VHS = VHB = 100 V | 5.0 | 50 | μA | |
IHBSO | HB to VSS operating current(1) | f = 500 kHz, CLOAD = 0 | 0.1 | mA | ||
INPUT | ||||||
VHIT | Input rising threshold (HI and LI) | 1.9 | 2.1 | 2.4 | V | |
VLIT | Input falling threshold (HI and LI) | 0.9 | 1.1 | 1.3 | V | |
VIHYS | Input voltage Hysteresis (HI and LI) | 1.0 | V | |||
RIN | Input pulldown resistance (HI and LI) | 100 | 250 | 350 | kΩ | |
UNDERVOLTAGE LOCKOUT PROTECTION (UVLO) | ||||||
VDDR | VDD rising threshold | 6.5 | 7.0 | 7.8 | V | |
VDDF | VDD falling threshold | 5.7 | 6.5 | 7.3 | V | |
VDDHYS | VDD threshold hysteresis | 0.5 | V | |||
VHBR | HB rising threshold with respect to HS pin | 5.5 | 6.3 | 7.1 | V | |
VHBF | HB falling threshold with respect to HS pin | 5.0 | 5.8 | 6.6 | V | |
VHBHYS | HB threshold hysteresis | 0.5 | V | |||
LO GATE DRIVER | ||||||
VLOL | Low level output voltage | ILO = 100 mA | 0.085 | 0.4 | V | |
VLOH | High level output voltage | ILO = -100 mA, VLOH = VDD – VLO | 0.13 | 0.42 | V | |
Peak pullup current (1) | VLO = 0 V | 3.0 | A | |||
Peak pulldown current (1) | VLO = 12 V | 3.0 | A | |||
HO GATE DRIVER | ||||||
VHOL | Low level output voltage | IHO = 100 mA | 0.1 | 0.4 | V | |
VHOH | High level output voltage | IHO = –100 mA, VHOH = VHB- VHO | 0.13 | 0.42 | V | |
Peak pullup current (1) | VHO = 0 V | 3.0 | A | |||
Peak pulldown current (1) | VHO = 12 V | 3.0 | A |