JAJSJF0D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
The TPD3S716-Q1 has two enable inputs to turn on and off the device's internal FETs. The VEN pin disables and enables the VBUS path. The DEN pin disables and enables the data path. Independent control of the VBUS and data paths enables the TPD3S716-Q1 to be configured for both USB Host and Client/OTG mode. See Table 8-1.