JAJSJF0D March   2016  – August 2020 TPD3S716-Q1

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings—AEC Specification
    3. 6.3 ESD Ratings—IEC Specification
    4. 6.4 ESD Ratings—ISO Specification
    5. 6.5 Recommended Operating Conditions
    6. 6.6 Thermal Information
    7. 6.7 Electrical Characteristics
    8. 6.8 Timing Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
    1.     18
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  AEC-Q100 Qualified
      2. 8.3.2  Short-to-Battery and Short-to-Ground Protection on VBUS_CON
      3. 8.3.3  Short-to-Battery and Short-to-VBUS Protection on VD+, VD–
      4. 8.3.4  ESD Protection on VBUS_CON, VD+, VD–
      5. 8.3.5  Low RON nFET VBUS Switch
      6. 8.3.6  High Speed Data Switches
      7. 8.3.7  Adjustable Hiccup Current Limit up to 2.4-A
      8. 8.3.8  Fast Over-Voltage Response Time
      9. 8.3.9  Independent VBUS and Data Enable Pins for Configuring both Host and Client/OTG Mode
      10. 8.3.10 Fault Output Signal
      11. 8.3.11 Thermal Shutdown Feature
      12. 8.3.12 16-Pin SSOP Package
      13. 8.3.13 Reverse Current Detection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Normal Operation
      2. 8.4.2 Overvoltage Condition
      3. 8.4.3 Overcurrent Condition
      4. 8.4.4 Short-Circuit Condition
      5. 8.4.5 Device Logic Table
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Short-to-Battery Tolerance
        2. 9.2.2.2 Maximum Current on VBUS
        3. 9.2.2.3 Power Dissipation and Junction Temperature
        4. 9.2.2.4 USB Data Rate
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 VBUS Path
    2. 10.2 VIN Pin
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Layout Optimized for Thermal Performance
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1) (2)
MIN MAX UNIT
VBUS_CON Supply voltage from USB connector –0.3 18 V
VBUS_SYS Internal Supply DC voltage Rail on the PCB –0.3 6 V
VD+, VD– Voltage range from connector-side USB data lines –0.3 18 V
D+, D– Voltage range for internal USB data lines –0.3 VIN + 0.3 V
VIN Voltage range for VIN supply input –0.3 4 V
DEN Voltage on enable pins 7 V
VEN 7 V
IBUS Maximum DC output current on VBUS_CON pin(3) 2.4 A
VIADJ Voltage range for IADJ pin –0.3 VVBUS_SYS + 0.3 V
VFLT Voltage range for the FLT pin –0.3 7 V
TA Operating free air temperature(3) –40 125 °C
TSTG Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
Thermal limits and power dissipation limits must be observed.