JAJSJF0D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
If the voltage on the VBUS_CON side is pulled below the VSHRT threshold while the device is enabled, the TPD3S716-Q1 enters the short-circuit mode. It sources a constant current of ISHRT until it rises above the VSHRT threshold. When that occurs, the device automatically re-enters normal operation and deasserts the fault pin.