JAJSJF0D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
The protected pins (VBUS_CON, VD+, VD–) are tested to pass the IEC 61000-4-2 ESD standard up to Level 4 ESD protection. Additionally, these pins are tested against ISO 10605 with the 330-pF, 330- Ω equivalent network. This guarantees passing of at least ±8-kV contact discharge and ±15-kV air gap discharge according to both standards. See Figure 7-2 for the test set-up used for testing IEC 61000-4-2 and ISO 10605.