JAJSJG4B August 2020 – May 2024 LP8864S-Q1
PRODUCTION DATA
Unless otherwise specified: CIN = COUT = 2 × 10μF ceramic and 2 × 33μF electrolytic, VDD = 3.3V, charge pump enabled, TA = 25°C
ƒSW = 303kHz | 8 LEDs/string | 150mA/string |
L1 = 22µH | 6 strings |
ƒSW = 303kHz | 2 LEDs/string | 15mA/string |
L1 = 10µH, L2 = 15µH | 6 strings |
ƒSW = 2.2MHz | 8 LEDs/string | 150mA/string |
L1 = 10µH | 6 strings |
ƒSW = 2.2MHz | 2 LEDs/string | 150mA/string |
L1 = L2 = 4.7µH | 6 strings |